24.4.10 I2Cx Interrupt Control Register
| Name: | I2CxINTC |
| Offset: | 0x18A4, 0x18F4, 0x1944 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| I2CEIE | CBCLIE | HPCIE | HSCIE | HBCLIE | EOPIE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| BSCLTIE | HBCTIE | CBCTIE | BITIE | FRMEIE | NACKIE | CRCIE | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BCLIE | HSBCLIE | HSTIE | CLTIE | HACKSIE | CADDRIE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXIE | TXIE | CDRXIE | CDTXIE | HDTXIE | HDRXIE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – I2CEIE Error Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Assert I2CIF if I2CEIF asserts. Merges error interrupts onto I2CIF. The ERR bit is not affected by setting this bit. |
0 |
Disabled. |
Bit 29 – CBCLIE Client Bus Collision Message Event Interrupt Enable bit (I2C Client mode only)
| Value | Description |
|---|---|
1 |
Enable CLTIF interrupt on bus collision detect. |
0 |
Bus collision interrupt is disabled. |
Bit 28 – HPCIE Host STOP Condition Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Assert HSTIF when I2CxSTAT.P is set. |
0 |
Host STOP interrupt disabled. |
Bit 27 – HSCIE Host START Condition Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Assert HSTIF when I2CxSTAT.S is set. |
0 |
Host START interrupt disabled. |
Bit 26 – HBCLIE Host Bus Collision Message event Interrupt Enable bit (I2C Host mode only)
| Value | Description |
|---|---|
1 |
Enable HSTIF interrupt on bus collision detect. |
0 |
Bus collision interrupt is disabled. |
Bit 25 – EOPIE End of Packet Interrupt Enable bit
| Value | Description |
|---|---|
1 |
End of packet interrupt is enabled. |
0 |
End of packet interrupt is disabled. |
Bit 23 – BSCLTIE Bus SCL Low Time-out Enable bit
| Value | Description |
|---|---|
1 |
Assert I2CEIF when I2CxSTAT2.BSCLTO is set. |
0 |
Bus SCL time-out is not enabled. |
Bit 22 – HBCTIE Host Bus Cumulative Time-out Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Assert I2CEIF when I2CxSTAT2.HBCLTO is set. |
0 |
Host bus cumulative time-out is not enabled. |
Bit 21 – CBCTIE Client Bus Cumulative Time-out Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Assert I2CEIF when I2CxSTAT2.CBCLTO is set. |
0 |
Client bus cumulative time-out is not enabled. |
Bit 20 – BITIE Bus Idle Time-out Enable Interrupt bit
| Value | Description |
|---|---|
1 |
Assert I2CIF when I2CxSTAT2.BIT is set. |
0 |
Bus free interrupt is disabled. |
Bit 19 – FRMEIE Framing Error Detect Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enable I2CEIF interrupt if FRME is set due to a framing error. A framing error occurs in Client mode if a STOP or START is received during the byte transfer time or ACK transfer time. |
0 |
Frame error interrupt is disabled. |
Bit 18 – NACKIE NACK Detect Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enable I2CEIF interrupt on NACK detect as an Error. |
0 |
NACK interrupt is disabled. |
Bit 16 – CRCIE CRC Error Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enable I2CEIF interrupt on CRC error. |
0 |
CRC interrupts are disabled. |
Bit 15 – BCLIE Bus Collision Detect Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enable I2CEIF interrupt on bus collision. |
0 |
Bus collision interrupts are disabled. |
Bit 14 – HSBCLIE Host Bus Collision Detect Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enable an interrupt during the STOP sequence after receiving a bus collision. |
0 |
An interrupt during the STOP sequence after receiving a bus collision is disabled. |
Bit 13 – HSTIE Host Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Assert I2CIF when I2CxSTAT2.HSTIF is set. |
0 |
Host interrupt is disabled. |
Bit 12 – CLTIE Client Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Assert I2CIF when I2CxSTAT2.CLIIF is set. |
0 |
Client interrupt is disabled. |
Bit 11 – HACKSIE Host ACK Sequence Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enable an HSTIF interrupt on ACK sequence. |
0 |
ACK sequence interrupt is disabled. |
Bit 10 – CADDRIE Client Address Transaction Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enable CLTIF interrupt on address detect. |
0 |
Address detect interrupt is disabled. |
Bit 7 – RXIE Receive Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enable the I2CRXIF interrupt when I2CxSTAT.RBF is set. |
0 |
Disable the I2CRXIF interrupt. |
Bit 6 – TXIE Transmit Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enable the I2CTXIF interrupt when I2CxSTAT.TBF is cleared. |
0 |
Disable the I2CTXIF interrupt. |
Bit 4 – CDRXIE Client Data Receive Buffer Full Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Include the I2CxSTAT.RBF=1 for the CLTIF interrupt. |
0 |
Exclude the I2CxSTAT.RBF=1 for the CLTIF interrupt. |
Bit 3 – CDTXIE Host Data Transmit Buffer Empty Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Include the host I2CxSTAT.TBF=0 for the HSTIF interrupt. |
0 |
Exclude the I2CxSTAT.TBF=0 for the HSTIF interrupt. |
Bit 1 – HDTXIE Host Data Transmit Buffer Empty Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Include the host I2CxSTAT.TBF=0 for the HSTIF interrupt. |
0 |
Exclude the I2CxSTAT.TBF=0 for the HSTIF interrupt. |
Bit 0 – HDRXIE Host Data Receive Buffer Full Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Include the I2CxSTAT.RBF=1 for the HSTIF interrupt. |
0 |
Exclude the I2CxSTAT.RBF=1 for the HSTIF interrupt. |