30.4.6.1 Step Command Duration
By default, each step command executes in one PTG clock period. There are several methods
to slow the execution of the step commands:
- Wait for a trigger input.
- Wait for a GP timer (PTGTxLIM).
- Insert a delay loop using the
PTGJMPandPTGJMPCxcommands. - Enable and insert a step delay (PTGSDLIM) after execution of each command.