7.4.3.3.1 BMX Bus Error During Row Programming

If the NVMSRCADR value is invalid and the NVM is performing a row programming operation, the BMX (Bus Matrix) will not be able to connect to the RAM containing the needed data. The bus matrix will generate an error if it cannot access the address specified by the NVMSRCADR register. This error triggers the NVM to terminate the row programming operation.