11.5.2 Trap Vector Details
Note: Any unimplemented or unused vector
locations in the IVT should be programmed with the address of a default interrupt
handler routine that contains a
RESET instruction.| Vector Source | MPLAB® XC-DSC Trap ISR Name | IRQ # | VECNUM | IVT Offset | Interrupt Bit Location | ||
|---|---|---|---|---|---|---|---|
| Flag | Enable | Priority | |||||
| Bus error - CPU X data bus error | _BusErrorTrap | N/A | 2 | 0x8 | INTCON3[0] | — | 14 |
| Bus error - CPU Y data bus error | _BusErrorTrap | N/A | 2 | 0x8 | INTCON3[1] | — | 14 |
| Bus error - DMA bus error | _BusErrorTrap | N/A | 2 | 0x8 | INTCON3[2] | — | 14 |
| Bus error - CPU instruction data bus error | _BusErrorTrap | N/A | 2 | 0x8 | INTCON3[3] | — | 14 |
| Illegal instruction | _IllegalInstructionTrap | N/A | 3 | 0xC | INTCON1[2] | — | 13 |
| Address error | _AddressErrorTrap | N/A | 4 | 0x10 | INTCON1[3] | — | 12 |
| Stack error | _StackErrorTrap | N/A | 5 | 0x14 | INTCON1[4] | — | 11 |
| Math error - Divide by Zero | _MathErrorTrap | N/A | 6 | 0x18 | INTCON4[0] | — | 10 |
| Math error - Accumulator Shift error | _MathErrorTrap | N/A | 6 | 0x18 | INTCON4[1] | — | 10 |
| Math error - Accumulator B Catastrophic Overflow | _MathErrorTrap | N/A | 6 | 0x18 | INTCON4[2] | INTCON4[19] | 10 |
| Math error - Accumulator A Catastrophic Overflow | _MathErrorTrap | N/A | 6 | 0x18 | INTCON4[3] | INTCON4[19] | 10 |
| Math error - Accumulator B Overflow | _MathErrorTrap | N/A | 6 | 0x18 | INTCON4[4] | INTCON4[20] | 10 |
| Math error - Accumulator A Overflow | _MathErrorTrap | N/A | 6 | 0x18 | INTCON4[5] | INTCON4[21] | 10 |
| General error - DMT event trap | _GeneralTrap | N/A | 7 | 0x1C | INTCON5[0] | — | 9 |
| General error - WDT Run event trap | _GeneralTrap | N/A | 7 | 0x1C | INTCON5[1] | — | 9 |
| General error - XRAM PWB DED error | _GeneralTrap | N/A | 7 | 0x1C | INTCON5[2] | — | 9 |
| General error - YRAM PWB DED error | _GeneralTrap | N/A | 7 | 0x1C | INTCON5[3] | — | 9 |
| General error - soft trap | _GeneralTrap | N/A | 7 | 0x1C | INTCON5[31] | — | 9 |