25.4.2.2 Receiver Status
When the module is configured as a receiver (RCVEN = 0), the status of
the received message (Nibble status, Line state, Sync and Pause states) is stored in the
SENTxSTAT register. Figure 25-8 shows the
relationship between the SENT data in the signal and the SENTxSTAT status bits.
Note: The receiver is in the Idle state when the SENT data line has
been high for more than the maximum time allowed for a sync period (SYNCMAX bits
register value).