24.5.1.2 Setting Baud Rate When Operating as a Bus Host
When operating as an I2C host, the module must generate the system SCLx clock. Generally, the I2C system clocks are specified to be either 100 kHz, 400 kHz or 1 MHz. The system clock rate is specified as the minimum SCLx low time (I2CxLBRG), plus the minimum SCLx high time (I2CxHBRG). In most cases, that is defined by two BRG periods (TBRG).
The reload value for the BRG is the I2CxHBRG/I2CxLBRG register, as illustrated in Figure 24-5. When the BRG is loaded with this value, the generator counts down to zero and stops until another reload has taken place. The BRG is reloaded automatically on baud rate restart. For example, if clock synchronization is taking place, the BRG will be reloaded when the SCLx pin is sampled high.
Equation 24-1 shows the formula for computing the BRG reload value.
Where the typical value of delay is 200 ns.
| FPB | FSCL | I2CxLBRG/I2CxHBRG (Decimal) |
|---|---|---|
| 200 MHz | 1 MHz | 57 |
| 200 MHz | 400 kHz | 207 |
| 200 MHz | 100 kHz | 957 |
| 100 MHz | 1 MHz | 27 |
| 100 MHz | 400 kHz | 102 |
| 100 MHz | 100 kHz | 477 |
| 50 MHz | 1 MHz | 12 |
| 50 MHz | 400 kHz | 50 |
| 50 MHz | 100 kHz | 237 |
| 16 MHz | 1 MHz | — |
| 16 MHz | 400 kHz | 13 |
| 16 MHz | 100 kHz | 73 |
| 8 MHz | 1 MHz | — |
| 8 MHz | 400 kHz | 5 |
| 8 MHz | 100 kHz | 35 |