30.7.1 Disabled Mode

When ON = 1, the module is considered in an Active mode and is fully powered and functional. When ON = 0, the module is turned off. The PTG clock portions of the circuit that are disabled for maximum current savings. Only the control registers remain functional for reading and writing to allow the software to change the module’s Operational mode. The module sequencer is reset.