30.7.3 Sleep Mode

If the device enters Sleep mode while the PTG module is enabled (ON = 1), the module will be suspended in its current state until clock execution resumes. This situation should be avoided as it might result in unexpected operation. It is recommended that all peripherals be shut down in an orderly manner prior to entering Sleep mode.