25.2.1 Short and Enhanced Serial Message Formats
The J2716 specification defines two optional message formats: a Short Serial Message format and an Enhanced Serial Message format. Both message formats encode a longer serial message using two bits of the status nibble. A single message is encoded using multiple SENT data frames.
If the module is configured as a transmitter, the application must encode these serial messages by writing the appropriate value. If the module is configured as a receiver, the application must decode these serial messages by storing and analyzing the contents of the received status nibbles.