4.6.1 Features
- Comprehensive IEEE 754-2008/2019
Compliant Instruction Set
- Supports both Single and Double Precision operations for most instructions
- Supports all required rounding modes
- Closely Coupled to dsPIC33A CPU Core
- Instructions issued from CPU core as part of an application instruction stream
- Independent instruction pipeline and hazard management
- 32 x 32-Bit Data Registers
(F-Regs)
- May be used to hold 32-bit Single Precision or 64-bit Double Precision values
- Base plus seven partial FPU register contexts
- Optional Subnormal Handling for
Improved Performance
- Subnormal result “Flush-To-Zero” (FTZ) mode
- Subnormal operand “Subnormals-Are-Zero” (SAZ) mode
- Comprehensive Exception
Implementation and Reporting Structure
- IEEE 754-2019 compliant exception implementation
- Additional exceptions supported for huge integer results and subnormal operands
- Debug Features Supported:
- Exception address capture register (FEAR)
- Exception break signaling
- NaN propagation