11.9.1.6 Generic Trap
A generic trap occurs when any of the bits within the INTCON5 register are set. Each bit within the INTCON5 register is assigned to a specific trap error condition. Generic traps include WDT (run mode), DMT, DMA address error and software-generated traps.