29.4.3 Input Providers

Each logic cell in the CLC takes four inputs, one from each of the four data gates. Each data gate is connected to eight input sources. The data gate allows the selection between the inverted or noninverted polarity of each input source. Refer to Device-Specific Information for input sources available for use with the CLC.