13.4.7.5 Fault Injection
The Fault injection feature allows the user to inject an artificial Fault into the module and observe the expected response to ensure the module’s proper operation. To be effective, the Fault injection is required to be performed randomly and periodically with minimal interference to the module’s normal operation. The module is not disabled upon detection of any Fault injection.