9.6.1.1 True Random Number Generator (TRNG)

Random numbers are used for public/private key pair generation, symmetric keys, nonce generation etc. Typical secure protocols like IPsec, MACsec, TLS/SSL or other wireless authentication protocols are required during authentication/key exchange and data streaming phases.

The TRNG associated with the module is a NIST 800-90B compliant digital true random number generator with conditioning function and health tests as defined by NIST 800-90B.