24.5.3.6 Bus Collision During a Repeated Start Condition
When the two hosts do not collide throughout an address byte, a bus collision can occur when one host attempts to assert a Repeated Start while another transmits data. In this case, the host generating the Repeated Start loses arbitration and generates a bus collision interrupt.