DTE to DTE Configuration

When interfacing two DTE devices together, connect them as shown in Figure 22-11. The UxDTR output is connected to the UxDSR input terminal of the other. This allows the receiver to tell the transmitter that it is OK to transmit.

Figure 22-11. DTE to DTE Pin Connections