14.5.3 Nested Operation (Wait State Generation)
DMA channels may be nested, using one channel to trigger another in performing a data transfer. When one of the microcontroller’s general purpose timers is included, it becomes possible to generate a fixed delay between a service request and the data transfer. In this case, DMA0 and DMA1 are used to service a UART after a forced Wait state. DMA channels 0 and 1 are preconfigured as follows:
- DMA channel 0 is configured to use the UART’s receive interrupt as a trigger.
- DMA0SRC is programmed with an address in data RAM; DMA0DST is programmed with the address of the T0CON register.
- DMA channel 1 is configured to use Timer0’s interrupt as a trigger.
- DMA1SRC is programmed with the address of the UART’s receive buffer; DMA0DST is programmed for the address of a destination in data RAM.
The sequence of events is as follows:
- When the UART sends an interrupt, DMA0 transfers data into Timer0’s Control register.
- This causes Timer0 to count down once for a fixed interval (the Wait state), then generates an interrupt.
- When Timer0 sends its interrupt, DMA1 is triggered and transfers data from the UART to data RAM.
- Note that in this case, neither DMA channel was servicing the module from which it received its trigger.