24.5.4.2.1 Interrupt On Start/Repeated Start and Stop Conditions (Client Mode)
The user software is notified through a client interrupt if the SCIE bit (I2CxCON1[21]) is set for a Start/Repeated Start condition or if the PCIE bit (I2CxCON1[22]) is set for a Stop condition.