14.4.1 Data Transfer Options

The DMA Controller transfers data from a source address (DMAxSRC) to a destination address (DMAxDST) upon the receipt of a hardware or software trigger. The transfer occurs as a two-step process: a read from the source address and transfer to the DMA buffer, DMABUF, followed immediately by a write from DMABUF to the destination address. The controller then determines if the operation on this channel has been completed. The active DMA channel may assert an interrupt to indicate the end of a transfer and/or the status of a transfer in progress.

Each channel of the DMA controller can be independently programmed to move data between the data RAM and peripherals (i.e., the SFR area), between peripherals or between areas of data RAM. Transactions can be single occurrences, repeated single occurrences or continuous, based on an event trigger and/or the channel transaction counter. The source and destination address registers can be independently programmed to increment, decrement or remain unchanged during transactions.