26.2.4.9 Control Data Main (CDM)

The CDM bit for control communication is the inverted state of the MA clock line during the BiSS time-out. Each cycle-to-cycle CDM bit eventually combines together to create an entire CDM control packet; this is how the host communicates control information to clients.