9.3.2 User Configuration A (UCA)

The UCA Flash space is used for storage device Configuration bits, which include code-protect and background debugger enable bits. UCA Configuration Words are loaded at Reset. Data read and CRC access to UCA space are permitted in all modes. Execution from UCA space is not permitted. Write permissions are restricted in Mission mode and Debug mode by the UCA Write-Protect WPUCA (UCPROT[2]) bit and/or by the UCA Write-Protect Configuration WPUCA[1:0] (FCP[3:2]) bits.

Subject to other access restrictions, a UCA space may be erased and then programmed in ICSP Programming mode even if the write-protect in Configuration bits WFUCA[1:0] (FCP[3:2]) is enabled. The write access to UCA spaces is not allowed if code-protect and/or Entire Flash OTP by ICSP Write Inhibit is enabled. Row programming is not allowed for UCA space. Programming of the write-protect Configuration bits, WPUCA[1:0] (FCP[3:2]), prevents UCA updates in Mission mode and Debug mode. In this case, UCA can only be updated in an ICSP Programming mode. The WPUCA (UCPROT[2]) bit may also be programmed by application firmware to enable write protection after the next Reset. UCA is always erased on a chip erase, even when write-protected. A chip erase disables UCA write protection and code protection.