27.4.4.4.3 Output Enable on Trigger
The OETRIG control bit (CCPxCON3[31]) allows the user to select whether the CCP output
pins are held in a High-Impedance state or driven by the module before the timer is
triggered. The OETRIG control bit only affects the module operation in Triggered mode
(TRIGEN = 1).
The operation of the OETRIG bit function varies depending on the Output mode of the module.
The output pin is held in a High-Impedance state when the timer is not triggered (CCPTRIG
= 0).