25.3.7 BiSS Communication Configuration Register

Name: B1CCON
Offset: 0x21E8

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 MODELAY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FREQAGS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – MODELAY[7:0] Delay of Start Bit at Output MOx bits

ValueDescription
11111111-00000001 Value * 1 /FSCD
00000000 No start delay

Bits 7:0 – FREQAGS[7:0] AutoGetSense Frequency - Controls Automatic SCD Timing bits

ValueDescription
0x80-0xFF CLK/ (625 * (Value+1)
0x7D AGSINFINITE - Requires a trigger event to start next SCD cycle, such as GETSENSE or INSTR.
0x7C AGSMIN - Host automatically restarts the next SCD cycle after the prior finishes.
0x00-0x7B CLK/ (20 * (FREQAGS(6:0)+1))