25.3.3 BiSS 1 Register Data Register

Note:
  1. x = 1 to BRN (BiSS Register Number), maximum of 64 bytes
Name: B1RDATAx
Offset: 0x2180, 0x2184, 0x2188, 0x218C, 0x2190, 0x2194, 0x2198, 0x219C

Bit 3130292827262524 
 RDATA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RDATA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RDATA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RDATA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – RDATA[31:0] Register Data bits(1)