25.3.1 BiSS Single Cycle Data Register(1)

Note:
  1. Number of registers are implemented based on the number of clients supported in a product.
  2. x = 1 to BSN (BiSS Client Number), each client has maximum of 64-bits.
Name: B1SCDATAxL
Offset: 0x2100, 0x2108, 0x2110, 0x2118

Bit 3130292827262524 
 SCDATAxL[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SCDATAxL[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SCDATAxL[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SCDATAxL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – SCDATAxL[31:0]  Single Cycle Data for Sensor/Actuator Data bits(2)