35.2.6 Deadman Timer Counter Limit Register

Name: PSCNT
Offset: 0x3A14
Property: R/W

Bit 3130292827262524 
 PSCNT[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 PSCNT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 PSCNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PSCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – PSCNT[31:0] DMT Instruction Count Limit Value bits

This register sets the maximum value of the DMT counter. If the counter counts past this limit value, a DMT soft trap is generated.

This register can be written only when the ON bit is zero.