35.2.9 DMT NMI Clear Register

Note:
  1. Bits[7:0] are also cleared when a DMT Reset event occurs. NMISTEP1 and NMISTEP2 are also cleared if NMISTEP2 is loaded with the correct value during the Pre-DMT Event Clear sequence.
Name: PPC
Offset: 0x3A20
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 NMISTEP2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – NMISTEP2[7:0]  NMI Clear DMT Event Enable bits(1)

ValueDescription
10001000b If write pattern has been preceded by correct execution of PPPC NMI preclear instruction, the DMT event is cleared.
All other write patterns This register remains unchanged and the instruction writing to it is considered to be unsuccessful.