35.2.1 Deadman Timer Control Register
Legend: S = Settable bit
Note:
- The ON bit is a write once
bit, and writes to the PSCNT and PSINTV registers, which are not enabled
when ON =
1.
| Name: | DMTCON |
| Offset: | 0x3A00 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | |||||||||
| Access | R/S | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 15 – ON On bit(1)
| Value | Description |
|---|---|
| 1 | Enables the Deadman Timer. |
| 0 | The DMT
is reset at a RESET instruction. |