19.4.1.5 Pulse Stretcher
The High-Speed Analog Comparator can respond to very fast transient
signals. To avoid a comparator malfunction, after choosing the comparator output
polarity using the CMPPOL bit (DACxCMP[6]), the signal is passed to a pulse stretching
circuit. The pulse stretching circuit waits for the comparator output to transition to a
high state or a low state and then will stretch the signal for three clock cycles. For
example, a comparator output signal of ‘01000101000’
will be modified by the pulse stretcher circuit to ‘01110111110’. The pulse stretcher clock operates at a frequency of
FDAC/2.