19.4.1.3 Comparator Interrupt
The analog comparator interrupt can be used to service the comparator switching event and can be enabled or disabled from the interrupt controller. The analog comparator interrupt can be configured to interrupt on the rising edge, falling edge or both by setting the IRQM[1:0] bits (DACxCON[14:13]). The comparator interrupt signal is generated on the selected edge of the comparator output, following the polarity processing through the CMPPOL bit (DACxCMP[6]) and the subsequent processing by the pulse stretcher and the digital filter logic. If the CMPPOL bit is changed during operation, the bit change will not cause an interrupt. Only the selected edge of an actual change of the comparator output status will initiate an interrupt.