29.3.11 PTG Step Queue Pointer Register

Legend: R = Readable bit; W = Writable bit

Note:
  1. These bits are read-only when the module is executing step commands.
Name: PTGQPTR
Offset: 0x3528

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    PTGQPTR[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – PTGQPTR[4:0]  PTG Step Queue Pointer Register bits(1)

This register points to the currently active step command in the step queue.