29.3.9 PTG Adjust Register

Legend: R = Readable bit; W = Writable bit

Note:
  1. These bits are read-only when the module is executing step commands.
Name: PTGADJ
Offset: 0x3520

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PTGADJ[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PTGADJ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PTGADJ[15:0]  PTG Adjust Register bits(1)

This register holds the user-supplied data to be added to the PTGTxLIM, PTGCxLIM, PTGSDLIM or PTGL0 register using the PTGADD command.