29.3.19 PTG Step Queue 7 Pointer Register

Legend: R = Readable bit, W = Writable bit

Note:
  1. These bits are read-only when the module is executing step commands.
  2. Refer to Table 29-5 for the step command encoding.
Name: PTGQUE7
Offset:  0x354C

Bit 3130292827262524 
 STEP31[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 STEP30[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 STEP29[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STEP28[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – STEP31[7:0]  PTG Command Step 31 bits(1,2)

A queue location for storage of the STEP31 command byte.

Bits 23:16 – STEP30[7:0]  PTG Command Step 30 bits(1,2)

A queue location for storage of the STEP30 command byte.

Bits 15:8 – STEP29[7:0]  PTG Command Step 29 bits(1,2)

A queue location for storage of the STEP29 command byte.

Bits 7:0 – STEP28[7:0]  PTG Command Step 28 bits(1,2)

A queue location for storage of the STEP28 command byte.