3.1 Basic Connection Requirements
Getting started with the dsPIC33AK512MPS512 family devices requires attention to a minimal set of device pin connections before proceeding with development. The following pins must always be connected:
- All VDD and VSS power supply pins must be properly biased with required voltages (see Electrical Characteristics).
- All AVDD and AVSS analog supply pins must be properly biased regardless of which analog modules or components of the dsPIC33A device are used (see Electrical Characteristics).
- The MCLR pin is connected with VDD and VSS based on circuit or application needs.
- PGCx/PGDx for In-Circuit Serial Programming™ (ICSP™) and debugging purposes (see ICSP Pins)
- OSCI and OSCO pins when an external oscillator source is used (see External Oscillator Layout Guidance)