3.10 Targeted Applications

  • Power Factor Correction (PFC)
    • Interleaved PFC Bridgeless, PFC, Totem-Pole PFC
    • Critical Conduction PFC
    • Multi-Level Flying Capacitor
  • DC/DC Converters
    • Buck, Boost, Forward, Flyback, Push-Pull
    • Half/Full-Bridge
    • Phase-Shift Full-Bridge
    • Resonant Converters
  • DC/AC
    • Half/Full-Bridge Inverter
    • Resonant Inverter
  • Motor Control
    • BLDC
    • PMSM
    • SRM
    • ACIM
  • Advanced Sensor Interfacing
  • High-Performance Embedded Control
  • High-Speed Data Acquisition and Processing
  • Safety-Critical Designs
  • Digital Lighting