21.3.2 UARTx Status Register

Note:
  1. The receive watermark interrupt is not set if PERIF, FERIF or TXCIF is set and the corresponding IE bit is set.

Legend: S = Settable bit, HS = Hardware Settable bit

Name: UxSTAT
Offset: 0x1704, 0x1744, 0x1784

Bit 3130292827262524 
  TXWM[2:0] RXWM[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
 TXWRESTPMDTXBETXBFRCIDLXONRXBERXBF 
Access R/W/HSR/WR/SRRRR/SR 
Reset 00101110 
Bit 15141312111098 
 TXMTIEPERIEABDOVIECERIEFERIERXBKIERXFOIETXCIE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TXMTIFPERIFABDOVIFCERIFFERIFRXBKIFRXFOIFTXCIF 
Access RRR/W/HSR/W/HCRR/W/HCR/W/HCR/W/HC 
Reset 10000000 

Bits 30:28 – TXWM[2:0] UART Transmit Interrupt Select bits

ValueDescription
111 Sets transmit interrupt when there is one empty slot left in the buffer.
. . .
010 Sets transmit interrupt when there are six empty slots or more in the buffer.
001 Sets transmit interrupt when there are seven empty slots or more in the buffer.
000 Sets transmit interrupt when there are eight empty slots in the buffer; TX buffer is empty.

Bits 26:24 – RXWM[2:0]  UART Receive Interrupt Select bits(1)

ValueDescription
111 Triggers receive interrupt when there are eight words in the buffer; RX buffer is full.
. . .
001 Triggers receive interrupt when there are two words or more in the buffer.
000 Triggers receive interrupt when there is one word or more in the buffer.

Bit 23 – TXWRE TX Write Transmit Error Status bit

LIN and Parity Modes:

1 = A new byte was written when buffer was full or when P2[8:0] = 0 (must be cleared by software).

0 = No error

Address Detect Mode:

1 = A new byte was written when buffer was full or to P1[8:0] when P1x was full (must be cleared by software).

0 = No error

Other Modes:

1 = A new byte was written when buffer was full (must be cleared by software).

0 = No error

Bit 22 – STPMD Stop Bit Detection Mode bit

ValueDescription
1 Triggers RXIF at the end of the last Stop bit.
0 Triggers RXIF in the middle of the first (or second, depending on the STP[1:0] setting) Stop bit.

Bit 21 – TXBE UART TX Buffer Empty Status bit

ValueDescription
1 Transmit buffer is empty; writing ‘1’ when TXEN = 0 will reset the TX FIFO pointers and counters.
0 Transmit buffer is not empty.

Bit 20 – TXBF UART TX Buffer Full Status bit

ValueDescription
1 Transmit buffer is full.
0 Transmit buffer is not full.

Bit 19 – RCIDL Receive Idle bit

ValueDescription
1 UART RX line is in the Idle state.
0 UART RX line is receiving something.

Bit 18 – XON UART in XON Mode bit

Only valid when FLO[1:0] control bits are set to XON/XOFF mode.

ValueDescription
1 UART has received XON.
0 UART has not received XON, or XOFF was received.

Bit 17 – RXBE UART RX Buffer Empty Status bit

ValueDescription
1

Receive buffer is empty; writing ‘1’ when RXEN = 0 will reset the RX FIFO pointers and counters.

0 Receive buffer is not empty.

Bit 16 – RXBF UART RX Buffer Full Status bit

ValueDescription
1 Receive buffer is full.
0 Receive buffer is not full.

Bit 15 – TXMTIE Transmit Shifter Empty Interrupt Enable bit

ValueDescription
1

Interrupt is enabled.

0

Interrupt is disabled.

Bit 14 – PERIE Parity Error Interrupt Enable bit

ValueDescription
1

Interrupt is enabled.

0

Interrupt is disabled.

Bit 13 – ABDOVIE Auto-Baud Rate Acquisition Interrupt Enable bit

ValueDescription
1

Interrupt is enabled.

0

Interrupt is disabled.

Bit 12 – CERIE Checksum Error Interrupt Enable bit

ValueDescription
1

Interrupt is enabled.

0

Interrupt is disabled.

Bit 11 – FERIE Framing Error Interrupt Enable bit

ValueDescription
1

Interrupt is enabled.

0

Interrupt is disabled.

Bit 10 – RXBKIE Receive Break Interrupt Enable bit

ValueDescription
1

Interrupt is enabled.

0

Interrupt is disabled.

Bit 9 – RXFOIE Receive Buffer Overflow Interrupt Enable bit

ValueDescription
1

Interrupt is enabled.

0

Interrupt is disabled.

Bit 8 – TXCIE Transmit Collision Interrupt Enable bit

ValueDescription
1

Interrupt is enabled.

0

Interrupt is disabled.

Bit 7 – TXMTIF Transmit Shifter Empty Interrupt Flag bit

ValueDescription
1

Transmit Shift Register (TSR) is empty (TXMTIF bit gets set at the end of the last Stop bit; TXMTIF bit behavior is independent of the STPMD bit).

0

Transmit Shift Register is not empty.

Bit 6 – PERIF Parity Error/Address Received

LIN and Parity Modes:

1 = Parity error detected

0 = No parity error detected

Address Mode:

1 = Address received

0 = No address detected

All Other Modes:

Not used.

Bit 5 – ABDOVIF Auto-Baud Rate Acquisition Interrupt Flag bit

ValueDescription
1

BRG rolled over during the auto-baud rate acquisition sequence.

0

BRG has not rolled over during the auto-baud rate acquisition sequence.

Bit 4 – CERIF Checksum Error Interrupt Flag bit (must be cleared by software)

ValueDescription
1

Checksum error

0

No checksum error

Bit 3 – FERIF Framing Error Interrupt Flag bit

ValueDescription
1

Framing Error: Inverted level of the Stop bit corresponding to the topmost character in the buffer; propagates through the buffer with the received character.

0

No framing error

Bit 2 – RXBKIF Receive Break Interrupt Flag bit (must be cleared by software)

ValueDescription
1

A break was received.

0

No break was detected.

Bit 1 – RXFOIF Receive Buffer Overflow Interrupt Flag bit (must be cleared by software)

ValueDescription
1

Receive buffer has overflowed.

0

Receive buffer has not overflowed.

Bit 0 – TXCIF Transmit Collision Interrupt Flag bit (must be cleared by software)

ValueDescription
1

Transmitted word is not equal to the received word.

0

Transmitted word is equal to the received word.