21.3.6 UARTx Timing Parameter A Register
- The WIP bit is relevant when the UART clock differs from the CPU clock. It indicates whether the UART and CPU clocks are synchronized for writes to the parameter registers.
- To write to P2 without affecting P1, use UxPAbits. P2 = value. Writing to the entire UxPA register overwrites P1 and potentially causes unexpected behavior in LIN and Address Detect modes. When accessing through pointers, ensure a 16-bit pointer targeting P2's base address for writing.
| Name: | UxPA |
| Offset: | 0x1714, 0x1754, 0x1794 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| WIP | P2[8] | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| P2[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | |||||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| P1[8] | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P1[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – WIP UxPA Write in Progress bit(1)
| Value | Description |
|---|---|
1 |
Write still in progress (user should not update the UxPA register). |
0 |
No write in progress (user can update the UxPA register). |
Bits 24:16 – P2[8:0] Parameter 2 bits(2)
DMX RX:
The First Byte Number to Receive – 1, not including start code (bits[8:0]).
LIN Responder TX:
Number of bytes to transmit (bits[7:0])
Asynchronous RX with Address Detect:
ADDR to match (bits[7:0])
Smart Card Mode:
Block Time Counter (BTC) bits. This counter is operated on the bit clock whose period is always equal to one ETU (bits[8:0]).
Other Modes:
Not used
Bits 8:0 – P1[8:0] Parameter 1 bits
DMX TX:
Number of bytes to transmit – 1 (not including Start code)
LIN Commander TX:
PID to transmit (bits[5:0])
Asynchronous TX with Address Detect:
Address to transmit. A ‘1’ is automatically
inserted into bit 9 (bits[7:0]).
Smart Card Mode:
Guard Time Counter bits. This counter is operated on the bit clock whose period is always equal to one ETU (bits[8:0]).
Other Modes:
Not used.