21.3.1 UARTx Configuration Register

Note: R/HS/HC in DMX and LIN modes.
Name: UxCON
Offset: 0x1700, 0x1740, 0x1780

Bit 3130292827262524 
 SLPENACTIVE  CLKMODCLKSEL[1:0]HALFDPLX 
Access R/WRR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
 RUNOVFRXPOLSTP[1:0]C0ENTXPOLFLO[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ON SIDLWUERXBIMD BRKOVRSENDB 
Access R/WR/WR/WR/WR/WR/W/HC 
Reset 000000 
Bit 76543210 
 BRGSABDENTXENRXENMODE[3:0] 
Access R/WR/W/HCR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – SLPEN Run During Sleep Enable bit

ValueDescription
1 UART BRG clock runs during Sleep.
0 UART BRG clock is turned off during Sleep.

Bit 30 – ACTIVE UART Running Status bit

ValueDescription
1 UART clock request is active (user should not update the UxCON register).
0 UART clock request is not active (user can update the UxCON register).

Bit 27 – CLKMOD Baud Clock Generation Mode Select bit

ValueDescription
1 Uses fractional Baud Rate Generation.
0 Uses legacy divide-by-x counter for baud clock generation (x = 4 or 16 depending on the BRGS bit).

Bits 26:25 – CLKSEL[1:0] Baud Clock Source Selection bits

See Table 21-2.

Bit 24 – HALFDPLX UART Half-Duplex Selection Mode bit

(HALFDPLX is ignored in LIN and Smart Card modes)
ValueDescription
1 Half-Duplex mode
0 Full-Duplex mode

Bit 23 – RUNOVF Run During Overflow Condition Mode bit

ValueDescription
1

When an Overflow Error (RXFOIF) condition is detected, the RX shifter continues to run so as to remain synchronized with incoming RX data; data are not transferred to UxRXB when it is full (i.e., no UxRXB data are overwritten).

0

When an Overflow Error (RXFOIF) condition is detected, the RX shifter stops accepting new data; data are transferred to UxRXB when one empty slot becomes available in the buffer (Legacy mode).

Bit 22 – RXPOL UART Receive Polarity bit

ValueDescription
1

Inverts RX polarity; Idle state is low.

0

Input is not inverted; Idle state is high.

Bits 21:20 – STP[1:0] Number of Stop Bits Selection bits

ValueDescription
11

Two Stop bits sent, one checked at receive.

10

Two Stop bits sent, two checked at receive.

01

1.5 Stop bits sent, 1.5 checked at receive.

00

One Stop bit sent, one checked at receive.

Bit 19 – C0EN Enable Legacy Checksum (C0) Transmit and Receive bit

ValueDescription
1

Checksum mode 1 (enhanced LIN checksum in LIN mode; add all TX/RX words in all other modes).

0

Checksum mode 0 (legacy LIN checksum in LIN mode; not used in all other modes).

Bit 18 – TXPOL UART Transmit Polarity bit

ValueDescription
1

Inverts TX polarity; TX is low in Idle state.

0

Output data are not inverted; TX output is high in Idle state.

Bits 17:16 – FLO[1:0] Flow Control Enable bits (only valid when MODE[3:0] = 0xxx)

ValueDescription
11

Reserved

10 UxRTS-UxDSR (for TX side)/UxCTS-UxDTR (for RX side) hardware flow control
01

XON/XOFF software flow control

00

Flow control off

Bit 15 – ON UART Enable bit

ValueDescription
1 UART is ready to transmit and receive.
0 UART state machine, FIFO buffer pointers and counters are reset; registers are readable and writable.

Bit 13 – SIDL UART Stop in Idle Mode bit

ValueDescription
1

Discontinues module operation when device enters Idle mode.

0

Continues module operation in Idle mode.

Bit 12 – WUE Wake-up Enable bit

ValueDescription
1

Module will continue to sample the UxRX pin – interrupt generated on falling edge, bit cleared in hardware on following rising edge; if ABDEN is set, Auto-Baud Detection (ABD) will begin immediately.

0 UxRX pin is not monitored nor rising edge detected.

Bit 11 – RXBIMD Receive Break Interrupt Mode bit

ValueDescription
1 RXBKIF flag when a minimum of 23 (DMX)/11 (asynchronous or LIN/J2602) low bit periods are detected.
0 RXBKIF flag when the Break makes a low-to-high transition after being low for at least 23/11 bit periods.

Bit 9 – BRKOVR Send Break Software Override bit

Overrides the TX Data Line:

ValueDescription
1 Makes the TX line active (Output 0 when TXPOL = 0, Output 1 when TXPOL = 1).
0 TX line is driven by the shifter.

Bit 8 – SENDB  UART Transmit Break bit(1)

ValueDescription
1

Sends Sync Break on next transmission; cleared by hardware upon completion.

0

Sync Break transmission is disabled or has completed.

Bit 7 – BRGS High Baud Rate Select bit

ValueDescription
1 High speed
0 Low speed

Bit 6 – ABDEN Auto-Baud Detect Enable bit (read-only when MODE[3:0] = 1xxx)

ValueDescription
1 Enables baud rate measurement on the next character – requires reception of a Sync field (55h); cleared in hardware upon completion.
0 Baud rate measurement is disabled or has completed.

Bit 5 – TXEN UART Transmit Enable bit

ValueDescription
1

Transmit enabled – except during Auto-Baud Detection.

0

Transmit disabled – all transmit counters, pointers and state machines are reset; TX buffer is not flushed, status bits are not reset.

Bit 4 – RXEN UART Receive Enable bit

ValueDescription
1

Receive enabled – except during Auto-Baud Detection.

0

Receive disabled – all receive counters, pointers and state machines are reset; RX buffer is not flushed, status bits are not reset.

Bits 3:0 – MODE[3:0] UART Mode bits

ValueDescription
Other

Reserved

1111

Smart card

1110

IrDA®

1101

Reserved

1100

LIN Commander/Responder

1011

LIN Responder only

1010

DMX

1001-0101

Reserved

0100

Asynchronous 9-bit UART with address detect, ninth bit = 1 signals address.

0011

Asynchronous 8-bit UART without address detect, ninth bit is used as an even parity bit.

0010

Asynchronous 8-bit UART without address detect, ninth bit is used as an odd parity bit.

0001

Asynchronous 7-bit UART

0000

Asynchronous 8-bit UART