27.4.5.3 Steerable Single Output Mode
Steerable Single Output mode is the default output mode of the output control logic and is selected when CCPxCON3.OUTM[2:0] = 000. In this Operating mode, the signal produced by the output compare logic is routed to all available module output pins. User software can enable each output pin separately to produce the output compare signal by setting the appropriate OCxEN Control bit.