24.3.6 BiSS Control Communication Configuration Register

Note:
  1. With CLK = 20 MHz, clock frequencies ranging from 62.5 kHz to 10 MHz can be selected for sensor data transmission.

Name: B1CTRLCON
Offset: 0x21E4

Bit 3130292827262524 
       NOCRCBANKSWEN 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 Reserved[2:0]SFREQ[4:0] 
Access rrrR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CTSPROTOSELCMDCLNTID21[1:0]IDADISCLNTID0 MOENHOLDCDM 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 CHSEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 25 – NOCRC CRC for SCD Not to be Stored in RAM bit

ValueDescription
1 All client CRC of SCD is not stored in RAM.
0 CRC of SCD is stored in RAM (only applicable with active CRC verification and CRC polynomial > 0).

Bit 24 – BANKSWEN Single RAM Bank Enabled bit

ValueDescription
1 One RAM bank is used for SCD.
0 Two RAM banks are used for SCD.

Bits 23:21 – Reserved[2:0]

Bits 20:16 – SFREQ[4:0] Sensor Data Clock Frequency (FSCD) bits(1)

ValueDescription
11111 - 10010 CLK / 20 / (Value - 15)
10001 CLK / 40
10000 Not permitted
01111 - 00001 CLK / 2 / (Value + 1)
00000 CLK/2

Bit 15 – CTS Register Transmission or Instruction Selector bit

ValueDescription
1 Register communication
0 Command/instruction communication

Bit 14 – PROTOSEL Register Access Protocol Selection A/B or C Selector bit

ValueDescription
1 Register communication BiSS C
0 Reserved

Bits 13:12 – CMDCLNTID21[1:0] CMD/CLNTID21 bit 1 and bit 2 – Command/Instruction bit in which the command is determined by Client/CLNTID21 Client ID of Accessed Client bit 1 and 2 onlyCMD and CLNTID21 share the same register location.

Bit 11 – IDADISCLNTID0 ID-Acknowledge Disable bit

ValueDescription
1 Immediate execution
0 The client’s feedback (IDA) is tested before execution (EX bit after IDA).

Bit 9 – MOEN MO Enable - Enable Output at MOx for Actuator Data or Delayed Start bit

ValueDescription
1 Parameterized processing time by host when the MO signal is active (length = MODELAY).
0 MO is forced to low.

Bit 8 – HOLDCDM Hold CDM (Control Data Host) - Length of CDM bit

ValueDescription
1 Clock line consistent with the CDM bit until start of the next cycle.
0 Clock line high at the end of cycle.

Bits 7:0 – CHSEL[7:0] Channel Selection bits

ValueDescription
1 Channel N is used for communication.
0 Channel N is not used for communication.