24.3.2 BiSS Single Cycle Data Register

Note:
  1. x = 1 to BSN (BiSS Client Number), each client has a maximum of 64-bits.
Name: B1SCDATAxH
Offset: 0x2104, 0x210C, 0x2114, 0x211C

Bit 3130292827262524 
 SCDATAxH[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SCDATAxH[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SCDATAxH[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SCDATAxH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – SCDATAxH[31:0] Single Cycle Data for Sensor/Actuator Data bits(1)