24.3.4 BiSS Client Configuration Register(1)

Note:
  1. x = Client Number, 0 to 3
Name: B1CLTCONx
Offset: 0x21C0, 0x21C4, 0x21C8, 0x21CC

Bit 3130292827262524 
 CRCSEEDx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CRCSEEDx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CRCSELxCRCLENx[6:0]CRCPOLYx[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 GRAYxLSTOPxSCDENxSCDLENx[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – CRCSEEDx[15:0] Polynomial SCD CRC Calculation Start Value bits

Bit 15 – CRCSELx Select CRC bit

ValueDescription
1 CRC polynomial(7:1) in CRCPOLYx
0 CRC bit length in CRCLENx will apply dedicated CRC polynomials.

Bits 14:8 – CRCLENx[6:0]CRCPOLYx[6:0] Polynomial Selection by Length for SCD CRC Check bit/Polynomial for SCD CRC Check bits

CRCLENx and CRCPOLYx share the same register location.
ValueDescription
When CRCLENx is selected:
0010000 CRC polynomial 0b1.1001.0000.1101.1001 = 0x190D9
0001000 CRC polynomial 0b1.0010.1111 = 0x12F
0000111 CRC polynomial 0b1000.1001 = 0x89
0000110 CRC polynomial 0b100.0011 = 0x43
0000101 CRC polynomial 0b10.0101 = 0x25
0000100 CRC polynomial 0b1.0011 = 0x13
0000011 CRC polynomial 0b1011 = 0xB
0000000 CRC for single cycle data not present, CRC verification deactivated, CRCSELx = 0b0.
When CRCPOLYx is selected:
11111111-0000001 CRC polynomial for single-cycle data
0000000 CRC polynomial 0x00 not applicable with CRCSELx = 0b1

Bit 7 – GRAYxLSTOPx Enable SCD Gray to Binary Conversion bit (SSI only)/Leading STOP bit on Single Cycle bit (actuator data only)

GRAYx and LSTOPx share the same register location.
ValueDescription
When GRAYx is selected
1 SSI single-cycle data gray coded.
0 SSI single-cycle data binary coded.
When LSTOPx is selected:
1 Leading STOP Bit on Single-Cycle Actuator Data (Do not send STOP bit before Actuator data).
0 No Leading STOP Bit on Single-Cycle Actuator Data (Send STOP bit before Actuator data).

Bit 6 – SCDENx Enable Single Cycle Data bit

ValueDescription
1 Single-cycle data available.
0 Single-cycle data not available.

Bits 5:0 – SCDLENx[5:0] Single Cycle Data Length bits

ValueDescription
111111 Single cycle data length = 64
...
000001 Single cycle data length = 2
000000 Single cycle data length = 1