Bits 0-7 reside in the same bit space but have different uses based on
the operation mode. For example, RDATA is used in control communication,
and IDS is used in command communication.
Bits 7:0 – RDATAy/IDSx [7:0] Register Data for
Control Communication/Client Addressing ID for Command
Communication(3)
Bits 7-0 are shared
by RDATAy and IDSx
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.