17.2.1.9 List x Status Register
Note:
Legend: HC = Bit is Cleared by Hardware; HS = Bit is Set by Hardware;
R = Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as
- Software can clear or set this bit without affecting the conversion; however, setting this bit will generate the list interrupt if enabled.
- When TRGEN bit =
'1'in ITCLSxCON register, the NEXT[5:0] bits are locked from user writes.
'0'; -n = Value at POR; '1' = Bit is set;
'0' = Bit is cleared; x = Bit value is unknown| Name: | ITCLSxSTAT |
| Offset: | 0x3A0, 0x3BC, 0x3D8 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TACT | BUSY | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| INT | |||||||||
| Access | R/W/HS | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NEXT[5:0] | |||||||||
| Access | R/W/HS/HC | R/W/HS/HC | R/W/HS/HC | R/W/HS/HC | R/W/HS/HC | R/W/HS/HC | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 31 – TACT Trigger Active bit
| Value | Description |
|---|---|
1 |
The trigger is asserted. |
0 |
The trigger is not asserted. |
Bit 30 – BUSY Busy Flag bit
| Value | Description |
|---|---|
1 |
The ITC is busy. |
0 |
The ITC is idle. |
Bit 21 – INT List Interrupt Flag bit(1)
| Value | Description |
|---|---|
1 |
List interrupt was generated. |
0 |
The interrupt was not generated. |
Bits 5:0 – NEXT[5:0] Entry to Convert on Next Trigger bits(2)
| Value | Description |
|---|---|
63-32 |
Reserved |
31 |
Record 31 next |
| ... | |
1 |
Record 1 next |
0 |
Record 0 next |