17.2.1.16 Record x Result Register
Legend: HC = Bit is Cleared by Hardware; HS = Bit is Set by Hardware; R =
Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as '0';
-n = Value at POR; '1' = Bit is set; '0' = Bit is
cleared; x = Bit value is unknown
| Name: | ITCRESx |
| Offset: | 0x430, 0x434, 0x438, 0x43C, 0x440, 0x444, 0x448, 0x44C, 0x450, 0x454, 0x458, 0x45C, 0x460, 0x464, 0x468, 0x46C, 0x470, 0x474, 0x478, 0x47C, 0x480, 0x484, 0x488, 0x48C, 0x490, 0x494, 0x498, 0x49C, 0x4A0, 0x4A4, 0x4A8, 0x4AC |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RES[31:24] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RES[23:16] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RES[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RES[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |