17.2.1.13 ITC List x Acquisition and Post-Processing Control Register

Legend: r = Reserved Bit; R = Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as '0'; -n = Value at POR; '1' = Bit is set; '0' = Bit is cleared; x = Bit value is unknown

Name: ITCLSxSEQ
Offset: 0x3B0, 0x3CC, 0x3E8

Bit 3130292827262524 
  CVDCAP[2:0]     
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
 DATASEQ[2:0] MATHSEQ[2:0]  
Access R/WR/WR/WR/WR/WR/W 
Reset 000001 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ACCEN   ACCCNT[3:0] 
Access RR/WR/WR/WR/W 
Reset 10000 

Bits 30:28 – CVDCAP[2:0] CVD Internal Capacitance Selection bits

ValueDescription
7 17.5 pF
...
2 5
1 2.5
0 0

Bits 23:21 – DATASEQ[2:0] Acquisition Commands Sequence Select bits

ValueDescription
7-4

Software defined acquisition sequences.

...
3

Reserved

2

Hardware CVD acquisition sequence

1

Reserved

0

Default acquisition sequence when the record’s analog input is sampled during time defined by SAMC[4:0] bits and then converted.

Bits 19:17 – MATHSEQ[2:0] Post-Processing Commands Sequence Select bits

ValueDescription
7-4

Application defined post-processing sequences.

...
1

Default CVD post-processing sequence.

0

Default post-processing sequence when the result of conversion is written into the record's result register ITCRESx.

Bit 7 – ACCEN Accumulation Enable bit

This bit must be set to '1' in peripheral initialization to ensure correct accumulation results.

Bits 3:0 – ACCCNT[3:0] Number of Record Accumulations Selection bits

ValueDescription
15-1

Each record in the list is executed 2ACCCNT[3:0] times.

0

Each record in the list is executed one time.