17.2.1.1 ITC Control Register 1

Note:
  1. Set the ON bit only after the ITC module has been configured. Changing ITC configuration bits when ON = 1 will result in unpredictable behavior.

Legend: HC = Bit is Cleared by Hardware; HS = Bit is Set by Hardware; S = Bit can be Set only; R = Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as '0'; -n = Value at POR; '1' = Bit is set; '0' = Bit is cleared; x = Bit value is unknown

Name: ITCCON1
Offset: 0x380

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ON   CVDEN  SIGN 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
          
Access  
Reset  

Bit 15 – ON  ITC Enable bit(1)

ValueDescription
1

ITC module is enabled.

0

ITC module is off.

Bit 11 – CVDEN CVD Capacitance Array Enable bit

ValueDescription
1

Additional to CHOLD capacitance array is enabled.

0

Additional to CHOLD capacitance array is disabled.

Bit 8 – SIGN Result Sign Format Selection bit

ValueDescription
1

The ITCRESx result is in signed format.

0

The ITCRESx result is un-signed.