12.3.12 Clock Monitor Control Register
Note:
- Do not change the value while in operation.
- CMxHWT/CMxLWT and CMxHFT/CMxLFT must all be cleared before the Fault can be injected.
- When set high, the function is intended for the pulse width measurement feature where the monitored clock (as opposed to the reference clock) is expected to clock the time window generator responsible for defining the measurement time period. Conversely, the reference clock is used to clock the counter at a higher rate of switching frequency.
- When set high, the content of WINPR[31:0] prescaler is ignored while both the time window generator and the counter are reset.
| Name: | CMxSTAT |
| Offset: | 0x3204, 0x3234, 0x3264, 0x3294 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| HWT | LWT | HFT | LFT | ||||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||||
| Reset | 1 | 1 | 1 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRIG | SATD | BUFV | |||||||
| Access | R/W/HS | R/W/HS | R/W/HS/HC | ||||||
| Reset | 1 | 1 | 1 |
Bit 11 – HWT High Warning Threshold Status bit
| Value | Description |
|---|---|
| 1 | High threshold warning |
| 0 | No warning |
Bit 10 – LWT Low Warning Threshold Status bit
| Value | Description |
|---|---|
| 1 | Low threshold warning |
| 0 | No warning |
Bit 9 – HFT High Failing Threshold Status bit
| Value | Description |
|---|---|
| 1 | High threshold failing |
| 0 | No failure |
Bit 8 – LFT Low Failing Threshold Status bit
| Value | Description |
|---|---|
| 1 | Low threshold failing |
| 0 | No failure |
Bit 2 – TRIG Time Window Generator Trigger Status bit
| Value | Description |
|---|---|
| 1 | Accumulation time window has (re)started/stopped. |
| 0 | Accumulation time window has not started. |
Bit 1 – SATD Counter Saturated Status bit
Bit 0 – BUFV Buffer Valid Status bit
| Value | Description |
|---|---|
| 1 | An accumulated count has been captured into BUF[31:0] and is ready for software use. |
| 0 | An accumulated count has not been captured into BUF[31:0] yet or has been blocked by catastrophic failure of the monitored clock for more than one accumulation window. |