12.3.6 Clock Generator Divider Register
- The clock generator divider has an active register that contains the current value of INTDIV[14:0] and FRACDIV[8:0]. The CLKxDIV contents are transferred into the clock generator divider active register after the associated DIVSWEN bit is set. The DIVSWEN bit is cleared when the transfer is completed.
- The FRC/BFRC variants of the CLKGEN2/3/4 do not implement the clock divider; the divider ratio for the FRC CLKGEN is fixed at 1x.
| Name: | CLKxDIV |
| Offset: | 0x311C, 0x3124, 0x312C, 0x3134, 0x313C, 0x3144, 0x314C, 0x3154, 0x315C, 0x3164, 0x316C, 0x3174, 0x317C, 0x3184 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| INTDIV[14:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| INTDIV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FRACDIV[8:1] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FRACDIV[0] | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bits 30:16 – INTDIV[14:0] Integer Divider bits
Number of Source Clocks in each 1/2 period of the Divided Clock.
Period Ex:
Divided Clock Period = [Source Clock Period] * INT * 2
Frequency Ex:
111111111111111 = Clock Generator
Divided Clock = Source Clock divided by 65,534
(32,767 *2)
111111111111110 = Clock Generator Divided Clock
Clock = Source Clock divided by 65,532
(32,766 *2)
| Value | Description |
|---|---|
| 000000000000011 | Clock Generator Divided Clock = Source Clock divided by 6 (3*2) |
| 000000000000010 | Clock Generator Divided Clock = Source Clock divided by 4 (2*2) |
| 000000000000001 | Clock Generator Divided Clock = Source Clock divided by 2 (1*2) |
| 000000000000000 | Clock Generator Divided Clock = Source Clock (no divider) |
Bits 15:7 – FRACDIV[8:0] Fractional Divider bits
0, written values
of this bit are not valid.The number of source clock periods is added over 512 source clocks as equally as possible to each half period of the output clock.
Provides a fractional additive value for 1/2 period of the output clock.
| Value | Description |
|---|---|
| 111111110 | 510/512 (0.99609375) divisor added to Integer value |
| 111111111 | 511/512 (0.998046875) divisor added to Integer value |
| 100000000 | 256/512 (0.5000) divisor added to Integer value |
| 000000010 | 2/512 (0.390625) divisor added to integer value |
| 000000001 | 1/512 (0.001953125) divisor added to integer value |
| 000000000 | 0/512 (0.0) divisor added to integer value |