12.3.8 PLL Divider Register
| Name: | PLLxDIV |
| Offset: | 0x318C, 0x3198 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PLLPRE[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 1 | |||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PLLFBDIV[8] | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PLLFBDIV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| POSTDIV1[2:0] | POSTDIV2[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 0 | 0 | 0 | 1 | 0 | |||
Bits 27:24 – PLLPRE[3:0] PLLx Reference Clock Prescale bits
| Value | Description |
|---|---|
| 1111 | 15x divide |
| 1110 | 14x divide |
| ... | |
| 0010 | 2x divide |
| 0001 | 1x divide |
| 0000 | undefined, not allowed |
Bits 16:8 – PLLFBDIV[8:0] PLLx Feedback Divider bits
| Value | Description |
|---|---|
| 101000001 | Not allowed. 321x divide and above are out of the specified range. |
| 101000000 | 320x divide |
| 100111111 | 319x divide |
| ... | |
| 000000010 | 2x divide |
| 000000001 | 1x divide |
| 000000000 | Undefined, not allowed |
Bits 5:3 – POSTDIV1[2:0] PLLx Post Divider #1 bits
| Value | Description |
|---|---|
| 111 | 7x divide |
| 110 | 6x divide |
| ... | |
| 010 | 2x divide |
| 001 | 1x divide |
| 000 | undefined, not allowed |
Bits 2:0 – POSTDIV2[2:0] PLLx Post Divider #2 bits
| Value | Description |
|---|---|
| 111 | 7x divide |
| 110 | 6x divide |
| ... | |
| 010 | 2x divide |
| 001 | 1x divide |
| 000 | undefined, not allowed |